STEVAL-ISB047V1

NRND

Qi certified 3-coil 15 W wireless charger TX evaluation kit based on STWBC-MC

Download databrief

Product overview

Description

The evaluation board supports wireless battery charging of Qi-compliant devices up to 15 W. It also supports proprietary fast charging modes up to 10 W.

The STEVAL-ISB047V1 transmitter is based on the STWBC-MC and features a cost-effective half bridge topology, offering external interface via UART.

The STEVAL-ISB047V1 evaluation kit is a full solution, complete with boards, firmware, a GUI for debugging, schematics, layout files and bill of materials.

Tools for STEVAL-ISB047V1 are available on www.st.com, and allow users to access runtime information such as power delivered, regulation error and protocol status. Parameters can also be adjusted with these tools.

  • All features

    • STWBC-MC digital controller
    • MP-A15 3-coil array
    • 15 W potential power
    • Flexible input voltage: 5 to 20 V from USB-C or DC jack
    • 5 W mode when connected to 5 V USB input or DC jack
    • Fixed frequency operation
    • WPC Qi1.2.4 standard certified
    • Robust demodulation algorithm, with triple path (V, I, f)
    • Foreign object detection (FOD)
    • Active presence detection
    • UART protocol to control and monitor the system
    • Complete reference design (evaluation board, schematics, PCB layout, firmware and tools)
    • 2-layer PCB
    • Low standby power consumption
    • Flash memory based
    • CE certified
    • RoHS compliant
    • WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.