Product overview
Description
The STEVAL-ISB68RX evaluation board with STWLC68 wireless power receiver implements a 5 watt Qi Baseline Power Profile (BPP) application according to Qi specifications 1.2.4. The board functions as a standalone power receiver and provides a fixed output voltage when placed on a suitable wireless power transmitter.
The board also integrates a USB-to-I²C bridge, allowing the user can monitor and control the STWLC68 chip with the STSW-ISB68GUI Graphical User Interface (GUI). The converter may also be used to directly interface with the final application or with other boards based on the same STWLC68 chip.
The STEVAL-ISB68RX includes several safety mechanisms providing overtemperature, overcurrent and overvoltage protection as well as Foreign Object Detection (FOD).
A dedicated connector provides advanced access to STWLC68 chip functionality, including control signals, programmable GPIOs, and analog input for NTC temperature sensor.
-
All features
- Operates in Rx mode as Qi 1.2.4 5W BPP
- Constant 5V Output voltage (default settings)
- Foreign object detection (FOD) supported
- 400 kHz I²C interface for communication with host system (optional)
- Built-in USB-I²C convertor
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 24 Jan 2020 | 24 Jan 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2020 | 24 Jan 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2020 | 24 Jan 2020 |