Product overview
Description
This demonstration board is a 90 W wide-range mains AC-DC adapter which is power factor corrected. Its electrical specifications are suitable for typical high-end portable computer power adapters. The particular benefits of this design are the very low no-load input consumption (<0.5 W) and the very high global efficiency.
The architecture is based on a two-stage approach: a front-end PFC pre-regulator based on the L6563 TM PFC controller and a downstream multi-resonant half-bridge converter that makes use of the L6599 resonant controller.
-
All features
- Latch mode: OVP acts while VOUT > 29 VDC
- Hiccup mode: Auto recovery with SCP
- Dimensions (L/W/H): 132 mm / 52 mm / 22 mm
- High output power: 90 W (4.74 A, 19 VDC)
- Universal AC mains range: 90 VAC to 264 VAC
- Very low standby power: less than 0.5 W at 264 V
- Efficiency > 88% at universal AC mains range
- Very low output noise and ripple: less than 300 m VP-P
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISC002V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISC002V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISC002V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISC002V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors