STEVAL-ISC003V1

NRND

STUSB4710 evaluation board USB PD controller with on-board DC-DC

Download databrief

Product overview

Description

The STEVAL-ISC003V1 evaluation board is a ready-to-use USB PD source using the STUSB4710 and ST1S14 ICs. It is used to demonstrate the features of the STUSB4710 controller by converting a single-voltage power supply into a Type-C power delivery source.

The STUSB4710 controls the Type-C port ensuring power delivery advertising and negotiation, controls the DC-to-DC converter and power paths, and monitors VBUS voltage.

The ST1S14 device ensures the step down conversion from the input DC port to the negotiated VBUS voltage.

The various LEDs indicate the operating status of the STUSB4710 and USB PD port.

The USB PD port is pre-configured with five different PDO voltages, covering all main applications (5 V, 9 V, 12 V, 15 V and 20 V).

  • All features

    • 1 x USB PD port (source)
    • STUSB4710 USB power delivery controller
    • Compliant with:
      • USB Type-C™ r1.2
      • USB PD r2.0
    • On-board 20 V/3 A DC-DC
    • VBUS power switches and discharge path
    • VCONN support (programmable up to 600 mA)
    • Support up to 5 power data objects (PDO)
    • Pre-configured PDOs
    • High voltage protection on connector pins
    • Customizable startup profiles
    • Compatible with NUCLEO-F072RB board for configuration and debug interface
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.