STEVAL-ISC004V1

Active

STUSB4710A evaluation board (with on-board DC-DC)

Download databrief Order Direct

Product overview

Description

The STEVAL-ISC004V1 evaluation board is a ready-to-use USB PD source based on STUSB4710A and ST1S14 ICs. It demonstrates how to convert a fixed voltage DC power input into a USB PD variable voltage output.

The STUSB4710A acts as a Type-C port interface that ensures power delivery advertising and negotiation, drives the DC-to-DC converter and power paths, and monitors VBUS voltage.

The ST1S14 device manages the step down conversion from the DC input port to the negotiated VBUS voltage.

The various LEDs indicate the operating status of the STUSB4710A and USB PD port.

The USB PD port is pre-configured with five different PDOs to address a broad range of applications (5 V, 9 V, 12 V, 15 V and 20 V).

  • All features

    • 1 x USB PD port (source)
    • STUSB4710A USB power delivery controller
    • Compliant with:
      • USB Type-C r1.2
      • USB PD r2.0
    • On-board DC-DC
    • VBUS power switches and discharge path
    • Support for up to 5 power data objects (PDO)
    • Short-to-VBUS protections on CC pins (22 V) and VBUS pins (28 V)
    • Customizable start-up profiles
    • Compatible with NUCLEO-F072RB board for configuration and debug interface
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.