STEVAL-ISQ007V1

Active
Design Win

High-side current-sense amplifier demonstration board based on the TSC101

Download databrief

Product overview

Description

This demonstration board is specifically designed for the TSC101 integrated circuit.

The TSC101 measures a very small voltage drop on a high-side shunt resistor, and, using an internally fixed gain, amplifies the difference into a ground-referenced output voltage; the amplification gain is internally fixed.

Input common-mode and power supply voltages are independent.

The common-mode voltage can range from 2.8 V to 30 V in operating conditions, and up to 60 V in absolute maximum ratings.

The supply voltage can range from 4 V to 24 V.

Current consumption of less than 300 μA over the temperature range and low input bias current (less than 8 μA in standard conditions, a few 100 nA if VCC isn't supplied) are particularly interesting to save power in the application.

  • All features

    • Buffered output
    • Internally fixed gain:20 V/V (TSC101A)50 V/V (TSC101B)100 V/V (TSC101C)
    • Independent supply and input common-mode voltages
    • Wide common-mode surviving range: -0.3 V to 60 V (load-dump)
    • Wide common-mode operating range: 2.8 V to 30 V
    • Low current consumption: ICC max is 300 μA
    • Wide supply voltage range: 4 V to 24 V

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISQ007V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISQ007V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ISQ007V1
Available at distributors

Distributor availability of STEVAL-ISQ007V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISQ007V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISQ007V1

Supplier:

-

Core Product:

TSC101BILT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors