STEVAL-L6982CDR

Active

38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982CDR

Download databrief

Product overview

Description

The STEVAL-L6982CDR evaluation board is based on the L6982CDR synchronous monolithic step-down regulator capable of delivering up to 2 A DC to the load.

Its wide input voltage range makes the device suitable for a broad range of applications.

The device implements peak current mode architecture in an SO 8L package with internal compensation to minimize design complexity and size.

The L6982 is available in low consumption mode version (LCM) as L6982CDR and low noise mode version (LNM) as L6982NDR.

LCM maximizes efficiency at light load with controlled output voltage ripple, making the device extremely suitable for battery-powered applications.

LNM makes the switching frequency constant and minimizes the output voltage ripple overload current range, meeting the specification for noise sensitive applications.

The EN pin manages the enable/disable function. The typical shutdown current is 2 μA when disabled. When the EN pin is pulled up, the device is enabled and the internal 1.3 ms soft-start takes place.

Pulse-by-pulse current sensing on both power elements implements effective constant current protection while thermal shutdown prevents thermal run-away.

  • All features

    • 3.5 V to 38 V operating input voltage
    • Programmable output voltage from 0.85 V to VIN
    • 3.3 V and 5 V fixed output voltage versions
    • 2 A DC output current
    • Low operating quiescent current (LCM and fixed Vout part numbers)
    • Internal compensation network
    • Two different versions: LCM for high efficiency at light loads and LNM for noise sensitive applications
    • 2 μA shutdown current
    • Internal soft-start
    • Enable function
    • Overvoltage protection
    • Output voltage sequencing
    • Thermal protection
    • SO 8L package
    • Synchronization with external clock for LNM devices

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.