STEVAL-L6986IV1

Active

38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the L6986I

Download databrief Order Direct

Product overview

Description

The STEVAL-L6986IV1 evaluation board is based on L6986I 38 V, 5 W synchronous step-down switching regulator designed for isolated buck topology.

The primary output voltage can be accurately adjusted, whereas the isolated secondary output is generated by using a transformer. No optocoupler is required.

The primary sink capability (typ. 1.9 A) allows proper energy transfer to the secondary side as well as a tracked soft-start of the secondary output. The control loop is based on a peak current mode architecture and the device operates in forced PWM.

The 300 ns blanking time filters oscillations generated by the transformer leakage inductance, making the solution more robust. Pulse by pulse current sensing on both power elements implements an effective constant current protection on the primary side. Thanks to the primary reverse current limit, the secondary output is protected against short-circuit.

The secondary voltage is stabilized over current by using a power transistor and a shunt voltage reference (TL431AIL3T).

The STEVAL-L6986IV1 evaluation board generates two isolated voltages (positive around 18 V and negative between 4 and 5 V), particularly suitable for supplying the IGBT/SiC MOSFET gate driver for multiple applications. A simple by-pass enables the supply of a single isolated voltage.

  • All features

    • Designed for iso-buck topology
    • 4 to 38 V operating input voltage
    • Primary output voltage regulation/no optocoupler required
    • 1.9 A typical sink peak primary current capability
    • Peak current mode architecture in forced PWM operation
    • 300 ns blanking time
    • 8 µA IQ-SHTDWN
    • Adjustable fSW and synchronization
    • Embedded primary output voltage supervisor
    • Adjustable soft-start time
    • Internal primary current limiting
    • Overvoltage protection
    • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
    • Thermal shutdown

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.