Product overview
Description
The STEVAL-L9026 is a tool designed to evaluate the L9026 smart power device, designed by STMicroelectronics in advanced BCD technology. The L9026 is an 8-channel IC with 2 fixed HS drivers and 6 configurable HS/LS drivers designed for automotive applications (LEDs and relays) and compatible with resistive, inductive, and capacitive loads. The device offers advanced diagnostic and protection functionalities such as short to GND, open load, overcurrent, and overtemperature detection. The 8 output channels can be driven by SPI or by 2 dedicated parallel inputs that can be associated to different output thanks to a programmable internal multiplexer. Limp home functionality is also featured, which allows the use of 2 selected drivers in specific fault conditions, such as SPI fault, microcontroller fault, or supply UV. Daisy chain compatibility even with 8-bit SPI is available. The device is able to ensure operation in cranking scenarios down to VBATT = 3 V and very low quiescent current in the SLEEP condition.
A serial peripheral interface (SPI) is used for control and configuration of the loads as well as of the device. Status feedback of all diagnostic functions is also provided.
Thanks to the expansion connectors, the STEVAL-L9026 allows the complete control of L9026 communication interface (SPI) and parallel input/output.
The evaluation platform may be completed with an MCU board (AEK-MCU-C1MLIT1), which can be plugged on the STEVAL-L9026 and configured using its dedicated graphical user interface (GUI).
-
All features
- Operating input voltage: 3 V to 28 V
- Six configurable LS/HS drivers up to 0.5 A
- Two high-side drivers up to 0.5 A
- Idle mode for reduced current consumption
- Possible daisy chain configuration
- Two parallel input pins with input mapping functionality
- SPI communication interface for control and diagnostics
- Reference design with optimized bill of materials
- L9026 hosted in QFN32 package
- 4-layer PCB (70 x 59.8 mm)
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Feb 2025 | 21 Feb 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 21 Feb 2025 | 21 Feb 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 21 Feb 2025 | 21 Feb 2025 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| STEVAL-L9026 | Active | Ecopack2 | Yes | - | - | |
STEVAL-L9026
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-L9026 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-L9026 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors