STEVAL-LLL004V1

Active

75 W digitally controlled constant current LED driver reference design

Download databrief

Product overview

Description

The STEVAL-LLL004V1 digitally controlled constant current LED driver reference design features a PFC stage and two DC-DC converters designed to work in transition mode (TM) for optimal efficiency.

The LED driver can deliver 75 W output power and implements both analog and digital techniques for flicker free dimming down to 0.5% of the maximum brightness level. The board features high efficiency, a very high power factor above 0.97, and a low THD across wide input voltage and load conditions, thanks to the high performance ST power products and the advanced algorithms running on the 32-bit STM32F0 microcontroller.

  • All features

    • Wide input voltage range 85 – 265 VAC
    • Transition Mode PFC
    • Two constant current outputs working in transition mode based on different topologies:
      • Buck topology
      • Inverse buck topology
    • Output current: 500 mA ±2.5%
      • Number of LEDs connected at output: 16 – 24 white LEDs (3.3 V each)
    • PFC > 0.97 and THD < 20% at full load with input voltage 85-265 VAC
    • Peak Efficiency at maximum load ≅ 90%
    • Comprehensive safety protections:
      • Open/no-load circuit protection
      • Short-/overload circuit protection
    • Soft start implementation
    • LED dimming range: 0.5% to 100%
      • Analog dimming
      • Digital dimming
    • Dimming control options:
      • Push button
      • 0-10 V input
    • Meets EN55022 Class B
    • WEEE and RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.