STEVAL-LLL006V1

Active
Design Win

Smart LED driver using 6LoWPAN Mesh network for outdoor street lighting

Download databrief

Product overview

Description

The STEVAL-LLL006V1 board is designed to help you evaluate high power LED lighting solutions with comprehensive power management and wireless connectivity.

The board integrates an intelligent power conversion stage thanks to the HVLED001A LED lighting controller with various operating modes, sensing and protection mechanisms, and highly efficient switching based on the STP21N90K5 Power MOSFET. The board is able to convert a wide 90 - 300 VAC input voltage range into a 60 - 110 VDC output in constant current mode, with high power factor and low THD.

The on-board STM32L071KZ microcontroller is able to receive remote on, off and dimming commands via the embedded SPSGRFC sub-1 GHz transceiver module.

A data concentrator unit (DCU) and mobile Android application have been developed to help you explore the functionality of the evaluation board. The DCU consists of a NUCLEO-F401RE development platform, plus the X-NUCLEO-IDS01A4 for sub 1-GHz communication with the LED driver board and a X-NUCLEO-IDB05A2 board for Bluetooth communication with the mobile device.

The ST 6LoWPAN Smart Streetlight mobile application (available on Google Play store) collects lighting nodes represented by the microcontroller and RF module on the evaluation board in a 6LoWPAN mesh network.

  • All features

    • Intelligent power conversion stage based on the HVLED001A high voltage LED driver:
      • wide input voltage range: 90 – 300 VAC
      • constant current output: 60-110 V / 0.7 A, with ±5% current regulation
      • high power factor > 0.97 and low THD <15% for entire line and load cycle in quasi resonant mode
      • peak overall efficiency (including auxiliary supply) at maximum load > 89%
      • various start-up, operating and low-power modes
      • open circuit, short-circuit, undervoltage and overvoltage circuit protection
    • Digital and remote control section based on STM32 microcontroller:
      • wireless connectivity with embedded sub-1 GHz transceiver
      • can accept remote on, off and dimming commands
    • Five levels of analog dimming
    • Less than 0.5 W standby power consumption ensures compliance with EnergyStar norms
    • RoHS compliant
    • WEEE compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-LLL006V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-LLL006V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-LLL006V1
Available at distributors

Distributor availability of STEVAL-LLL006V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-LLL006V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-LLL006V1

Supplier:

ST

Core Product:

HVLED001A, STP21N90K5, STM32L071KZ, SPSGRFC, VIPER012LS

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors