Product overview
Description
The STEVAL-LLL010V1 kit consists of a two-sided LED panel board and separate control board with MCU and several user interface buttons.
Each side of the LED board has an embedded LED8102S 8-channel LED driver IC and corresponding array of four independent white LEDS on one side, and a pair of three RGB LEDs in series on the other side.
The control board mounts several switches for manual control of LED brightness and color on the white LEDs and RGB LEDs, respectively. An STM32F042 microcontroller is included to run LED control demonstration firmware to help users further evaluate the functionality of the featured LED8102S LED driver and develop custom applications.
The entire kit is powered through a USB mini connector on the control board.
-
All features
- Double-sided LED board providing choice of white LED or RGB LED operation
- Full LED color temperature control thanks to 8-channel LED8102S LED driver
- Direct push button ON/OFF and dimming control
- STM32 MCU with firmware including demonstrative LED sequences
- Dedicated PWM signal for brightness and dimming management
- CE Certified
- RoHS and China RoHS compliant
- WEEE compliant (2012/19/UE RAEE II)