STEVAL-LLL011V1

Active

Evaluation board for the 12-Channel LED1202 low quiescent current LED driver

Download databrief Order Direct

Product overview

Description

The STEVAL-LLL011V1 is a compact 16 RGB LED board driven by four LED1202 12-Channel low quiescent current LED drivers and STM32L073 microcontroller to run user scripts for LED effects.

The board includes two buttons and gyroscope and microphone sensors that can be programmed via USB to trigger LED effects. It is designed for portable applications with a Li-Ion battery, which is charged via USB thanks to the embedded linear battery charger. Alternative external power supply is also supported.

  • All features

    • 4x 12-channel low quiescent current LED drivers
    • STM32L073 on-board microcontroller
    • L3GD20H gyroscope and MP34DT01-M digital MEMS microphone
    • 16 RGB LEDs
    • Battery-powered supply option
    • USB connector for battery charging and communication
    • Programmable with scripts
    • RoHS and China RoHS compliant
    • WEEE compliant (2012/19/UE RAEE II)

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.