STEVAL-LLL012V1

Active

Smart LED driver with high power factor using BLE Mesh network for indoor lighting

Download databrief

Product overview

Description

The STEVAL-LLL012V1 smart LED driver reference design is composed of a power board and a connectivity board.

The power board is a single stage LED driver with high power factor (HPF) and low total harmonic distortion (THD) tailored to LED power supply specifications for smart home lighting applications.

On the primary side, the HVLED001B controller manages the AC-DC HPF flyback converter. Primary side regulation and optocoupler control are applied independently on the chip, both exploiting precise regulation and very low standby power under no load conditions. The converter supplies a power output of 35 W maximum and a LED voltage in the range of 24 - 48 V with a constant current regulation of 0.7 A.

The power board can provide 3.3 V supply voltage (J12 pin 1) to the connectivity board (connected via J12) and to a common GND (J12 pin 4).

Thanks to the embedded programmable BlueNRG-M2SP, the connectivity board can manage the enable/disable state (J12 pin 3) and the PWM dimming (J12 pin 2) signals.

  • All features

    • 35 W LED driver with high power factor (HPF) flyback and constant current (CC) secondary regulation
    • Wireless connectivity using BLE module
    • ST BLE Mesh mobile app support
    • Accepts remote on/off and PWM dimming commands (10 -100%)
    • 0.7 A LED current
    • 24 - 48 V LED voltage
    • THD < 15%
    • PF > 0.95 at full load for wide range input
    • Efficiency >90%
    • Standby consumption <0.3 W

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.