Loading spinner

STEVAL-LLL015V1

Active
Design Win

96 LEDs Panel Evaluation Board based on LED1202

Download databrief Order Direct

Product overview

Description

The STEVAL-LLL015V1 is a board with 96 individually driven LEDs controlled by eight LED1202 LED drivers. The drivers are connected to the same I2C bus and share a master clock for common sequence timing. Each LED can be programmed to perform an individual 8-step pattern sequence (single shot or repeated). The panel is configured using the STSW-LED1202GUI, and the user can program several light effects using a basic language interpreted by the firmware. The scripts are written in a dedicated area of the GUI and can be debugged before downloading them onto the board. Once downloaded, the board can execute the scripts without requiring the use of PC software.

The LED1202 is a 12-channel low quiescent current LED driver; it guarantees 5 V output driving capability and each channel is able to provide up to 20 mA with a headroom voltage of 350 mV (typ.) only. The output current can be adjusted separately for each channel by 8-bit analog and 12-bit digital dimming control.

  • All features

    • Eight devices with 12-channel each
    • STM32L072 on-board microcontroller
    • USB connector for communication with the STSW-LED1202GUI PC SW
    • Programmable with basic scripts

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.