STEVAL-LNBH06

Active
Design Win

Power supply evaluation board for LNB based on the LNBH26S

Download databrief

Product overview

Description

This evaluation board implements a DC-DC converter based on the LNBH26S device. It is used to power LNBs inside dish antennas to receive satellite TV signals.

The LNBH26S is an integrated solution for supplying / interfacing satellite LNB modules in accordance with international standards. This simple solution offers a complete solution for dual tuner satellite receivers and provides good performance at low cost using a low external component count.

The LNBH26S evaluation board includes an I²C bus interface and the internal 22 kHz tone generator which is factory trimmed and can be controlled by the DSQIN pin (TTL compatible), which allows immediate DiSEqC™ data encoding. Thanks to a fully integrated step-up DC-DC converter, it functions with a single input voltage supply source ranging from 8 V to 16 V.

  • All features

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limit by external resistor
    • Compliant with output voltage specifications for principal satellite receivers (15 programmable levels)
    • Accurate built-in 22 kHz tone generator suits widely accepted standards
    • 22 kHz tone waveform integrity guaranteed even at no load condition
    • Low drop post regulator and high efficiency step-up PWM with integrated power N-MOS allowing low power losses
    • LPM function (low power mode) to reduce dissipation
    • Overload and overtemperature internal protection with I²C diagnostic bits
    • LNB short-circuit dynamic protection
    • ±4 kV ESD tolerant on output power pins
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-LNBH06
Active
CARD Industrial Ecopack2 -

STEVAL-LNBH06

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-LNBH06
Available at distributors

Distributor availability of STEVAL-LNBH06

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-LNBH06 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-LNBH06

Supplier:

ST

Core Product:

LNBH26S

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors