STEVAL-MKI005V1

Obsolete

MEMS 3-axis ±2g/±6g digital output low voltage linear accelerometer evaluation board based on the LIS3LV02DL

Download databrief

Product overview

Description

The STEVAL-MKI005V1 is an evaluation kit designed to provide the user with a complete, ready-to-use platform for evaluation of the LIS3LV02DL, a low power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the evaluation board utilizes an ST7-USB microcontroller which functions as a bridge between the sensor and the PC, on which it is possible to use the graphical user interface (GUI) included with the kit or dedicated software routines for customized applications.

  • All features

    • ST7-USB microcontroller
    • Graphical user interface
    • Control switches
    • USB connector
    • LED indicators
    • MEMS sensor