STEVAL-MKI086V1

Obsolete
Design Win

LPY403AL adapter board for standard DIL 24 socket

Download databrief

Product overview

Description

The STEVAL-MKI086V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY403AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI086V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY403AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

  • All features

    • Complete LPY403AL pinout for a standard DIL 24 socket
    • Fully compatible with the STEVAL-MKI109V2 motherboard
    • RoHS compliant