Product overview
Description
The STEVAL-MKI126V2 system evaluation board can connect up to six microphones using the sockets provided or through a dedicated six-microphone array.
The digital interface of the device allows interfacing the MIC output to the most widely used audio receivers and digital amplifiers or simple evaluation of the MIC using generic audio measurement equipment. The filtered PWM signals allow the connection of a headset to listen to the audio received through the microphones.
The fully digital path ensures a high level of processing with sound preconditioning, filtering and voice enhancement.
The main purpose of the STEVAL-MKI126V2 is to convert the PDM signals provided by the microphones into the more common I2S and PWM signals. The I2S signal is routed both on general and interface connectors, while the suitably-filtered PWM signals provide an analog interface.
Mounted on the STEVAL-MKI126V2 are two MP34DB01 microphones and an STA321MPL processor.
-
All features
- 2 MP34DB01 MEMS microphones
- Capable of driving up to 6 digital MEMS microphones
- 3 independent I2S outputs
- Up to 10 independent 32-bit user programmable biquads per channel
- Fully configurable with:
- STEVAL-MKI29V1/V2/V3
- STEVAL-MKI131V1/V2/V3
- STEVAL-MKI116V1
- STEVAL-MKI117V1/V2
- STEVAL-CCA035V1
- Controllable via APWorkbench software suite
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI126V2 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-MKI126V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI126V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI126V2 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors