STEVAL-MKI139V5

NRND

Microphone coupon board based on the MP23AB01DH fully differential analog MEMS microphone

Download databrief

Product overview

Description

The STEVAL-MKI139V5 daughterboard contains four MP23AB01DH analog MEMS microphones.

The coupon concept facilitates performance testing of ST MEMS microphones. It is possible to detach the single PCBs hosting each microphone.

  • All features

    • 4 x MP23AB01DH bottom port analog MEMS microphones
    • Vsupply from 2.3 to 3.6 V
    • 135 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • Frequency range 100 Hz - 10 kHz
    • 65 dB of SNR
    • Sensitivity -38 dBFV ± 1 dBV
    • THD < 0.2% @ 94 dBSPL, 1 kHz
    • THD < 5% @ 130 dBSPL, 1 kHz
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.