Product overview
Description
The STEVAL-MKI178V2 adapter board is designed to facilitate the evaluation of MEMS devices in the LSM6DSL product family. The board offers an effective solution for fast system prototyping and device evaluation directly inside your own application.
The STEVAL-MKI178V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM6DSL pin-out and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
This adapter is supported by the STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards, which include a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.
-
All features
- Complete LMS6DSL pinout for a standard DIL24 socket
- Default compatibility with STEVAL-MKI109V3 motherboard
- Also compatible with the STEVAL-MKI109V2 motherboard by removing resistor settings (R2, R4, R6 and R8)
- RoHS compliant
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Feb 2018 | 23 Feb 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 23 Feb 2018 | 23 Feb 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 23 Feb 2018 | 23 Feb 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI178V2 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-MKI178V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI178V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI178V2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors