STEVAL-MKI234KA

Active

Accelerometer and gyroscope module for UI and bone conduction kit with QVAR functionality based on LSM6DSV16BX

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI234KA evaluation kit is based on the LSM6DSV16BX IMU (inertial measurement unit) with a Qvar electrostatic sensor and three different electrodes (swipe, finger, and generic) to make it compatible with the STEVAL-MKI109V3. The kit provides the complete LSM6DSV16BX pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line. The STEVAL-MKE00xAA can be plugged into the STEVAL-MKI234A board.

This adapter is supported by the STEVAL-MKI109V3 motherboard, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC.

It is also possible to plug the STEVAL-MKI234A board into an X-NUCLEO-IKS01A3 expansion board.

MEMS-Studio is a complete software solution for the evaluation and programming of all MEMS sensors and it is available for Linux, macOS, and Windows operating systems.

You can also use the downloadable graphical user interface (Unico-GUI) or dedicated software routines for customized applications.

  • All features

    • User-friendly LSM6DSV16BX board
    • Complete LSM6DSV16BX pinout for a standard DIL 24 socket
    • Fully compatible with the STEVAL-MKI109V3 motherboard
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.