MEMS motion sensor eval boards

We make our customers’ ideas easy to design.

ST's MEMS-based motion sensors are all supported by their own evaluation kits that allow system designers to evaluate chip performances and capabilities. The kit enables the acquisition, through an analog or digital interface, of acceleration data sensed by accelerometers, gyroscopes, e-compasses and pressure sensors with the support of a dedicated software in many cases. For sensors with analog output, sensing data are converted by a low-noise capacitive amplifier into an analog voltage, while for digital sensors, the signals measured by the device are read by an STM32 microcontroller mounted on the board and sent to a PC via USB link for further processing.

ST offers a deep expertise in sensor integration and new application development and can assist customers in design-in. ST’s evaluation kits and firmware allow a real-time evaluation of sensor performances in your applications.

ST offers a complete EVALUATION KIT including:

  • A motherboard compatible with all of ST’s MEMS adapters, based on a high-performance 32-bit microcontroller (order code: STEVAL-MKI109V3)
  • A full set of MEMS sensor adapters, that are complementary to the motherboard and can mount all sensors
  • An innovative graphic user interface for direct and real-time access to the sensor configuration registers.