Product overview
Description
The STEVAL-MKIT03V1 is a MEMS sensor sample kit containing four sensor adapter boards that can be evaluated in standalone mode by simply connecting an I²C cable.
The STEVAL-MKI109V3 evaluation board, based on the STM32F401VET6 microcontroller, can be used for a more in-depth evaluation, as a bridge between the sensor adapter boards and a PC running STMicroelectronics graphical user interface (GUI) or an X-NUCLEO expansion board.
-
All features
- STEVAL-MKI198V1K temperature kit for STTS751:
- low-voltage local digital temperature sensor
- STEVAL-MKI141V2 adapter board for HTS221:
- digital sensor for relative humidity and temperature
- STEVAL-MKI192V1 adapter board for LPS22HH:
- digital nano pressure sensor
- STEVAL-MKI183V1 adapter board for LPS33HW:
- Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, water resistant package
- STEVAL-MKI198V1K temperature kit for STTS751:
You might also like...
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKIT03V1 | NRND | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-MKIT03V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKIT03V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKIT03V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors