STEVAL-OET002V1

NRND

MDI BRR board for EMIF02-01OABRY or EMIF02-02OABRY

Download databrief

Product overview

Description

The STEVAL-OET002V1 is a medium-dependent interface (MDI) board which includes the EMIF02-01OABRY filter, in compliance with BroadR-Reach™ specifications for EMI, ESD and differential impedance. BroadR-Reach™ (BRR) is an Ethernet, two unshielded twisted pair (UTP) wire protocol for data communication.

The STEVAL-OET002V1 board is able to filter parasitic and undesirable common and differential signals.

  • All features

    • Includes the EMIF02-01OABRY highly integrated solution designed to suppress EMI noise and protect against ESD
    • Attenuation profile compliant with BroadR Reach™ requirements, from - 40 °C to 125 °C
    • Compliant with ISO10605, ISO7637-3 standards
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.