STEVAL-PCC017V1

NRND

USB to RS-232 isolated bridge

Download databrief

Product overview

Description

The STEVAL-PCC017V1 evaluation board is used as a USB-to-serial communication interface for motor control applications. The STM32 microcontroller is used as the main digital controller to interface with the slave devices. The system utilizes the opto-isolator to isolate the STM32 and slave devices in order to control, configure and monitor them. The STEVAL-PCC017V1 evaluation board has a 16-pin interface which allows connecting a device that can communicate using SPI and UART. This allows the user to connect a serial communication-based device to a PC and also allows the control of some of the GPIOs available in the 16-pin interface, setting them in input/output modes.

Power to the board is provided from the USB Mini-B type connector. In addition, external target VDD_T and GND_T supply is used to power up the opto-isolator output section. The STEVAL-PCC017V1 evaluation board provides an option for the end user to just focus on application development as the complexity of the microcontroller is encompassed by the tool itself, thus increasing efficiency and time to market.

  • All features

    • STM32 used as the interface between the PC and motor control systems
    • 8-pin interface for SPI/I2C/UART
    • 6 GPIOs available
    • Powered from USB
    • Opto-isolation on SPI, USART and GPIOs
    • Magnetic isolation for I2C
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.