STEVAL-PLC001V1

Active

Industrial PLC evaluation board with HMI interface

Download databrief Order Direct

Product overview

Key Benefits

Ladder like examples

The STSW-PLC001 companion software package, allows experimenting with PLC inspired basic functions

TouchGFX powered

A user-friendly HMI interface powered by TouchGFX enhances our design

Connect industrial loads

In the 24V factory automation domain a wide range of industrial I/Os can be connected to our PLC inspired design

Description

The STEVAL-PLC001V1 evaluation board targets compact programmable logic controller (PLC) applications in the factory automation domain. It features a powerful human machine interface (HMI) thanks to the 3.5” TFT touchscreen mounted on the PCB, which eases interaction with the tool.

The board implements a galvanically isolated PLC control unit with robust digital input, digital output modules, expansion connectivity options, and interfaces.

The control unit consists of a powerful 144-pin STM32F746ZGT7 MCU, which handles the industrial IOs on one side and the TouchGFX display technology on the other side, implementing the ladder logic programming code and several additional options.

Highly robust and reliable industrial digital input and output modules are placed symmetrically on the PCB, making the system a 12+12 PLC, that is, a PLC GUI optimized for STM32 microcontrollers, which manages 12 industrial inputs and 12 industrial outputs.

The 12 industrial inputs have been implemented through the combination of an eight-channel CLT01-38SQ7 and two dual channel CLT03-2Q3 ICs.

The CLT01-38SQ7 features 6.25 MHz SPI with daisy chain capability to connect, in this case, the eight-channel output ISO8200AQ and reverse polarity, whereas the CLT03-2Q3 features two high- and low-side compatible independent channels, which can be powered from the external sensors they interface with, and the capability of running in the 60 V range for fail-safe applications.

The 12 industrial output array consists of an eight-channel ISO8200AQ IC and a four-channel IPS4260L low-side intelligent power switch.

The ISO8200AQ offers a daisy-chain SPI interface and embedded galvanic insulation, separating logic and power side of 4 kV and making the solution cost-effective (no opto-coupler is needed).

The STEVAL-PLC001V1 also features connectivity options typical of commercial PLCs through the morpho connectors mounted on the PCB bottom, ensuring compatibility with STM32 Nucleo expansion boards.

The embedded ICs for industrial IO management allow great flexibility in terms of technical features, protections and embedded diagnostics, when interfacing industrial range inputs (that is, sensors and valves) and outputs (that is, lamps, alarms, and actuators) with the logic side.

The STSW-PLC001 companion software package, freely available on www.st.com, allows experimenting with these advanced features and their combination.

Thanks to this software and the smart user interface offered by the TouchGFX, you can learn how the ICs work and exploit ready-to-use examples as well as ladder logic demonstrations and projects.

  • All features

    • STM32F746ZGT7 high-performance MCU embedding ARM® 32-bit Cortex®-M7 CPU with FPU, Chrom-ART accelerator, and DSP instructions
    • CLT01-38SQ7 octal high-speed digital input current limiter with SPI interface
    • CLT03-2Q3 dual-channel self-powered digital input current limiter
    • ISO8200AQ galvanic isolated octal high-side smart power solid-state relay with SPI interface
    • IPS4260L quad low-side intelligent power switch
    • Main supply voltage: 18 - 32 V (24 V nominal)
    • STSW-PLC001 firmware package
    • 3.5" TFT display with multitouch capability interfaced through dedicated parallel, digital RGB ports and I²C lines
    • STLD40DPUR-based display back-light LED driver with controllable intensity
    • Morpho connectors for expansion connectivity options
    • Screw connectors for safer power supply and industrial IO connections
    • USB connector for alternate 5 V source power supply (only for display powering and MCU programming/debug)
    • Isolated USART port connector
    • SWD connector for debugging and programming
    • Status LEDs for inputs, outputs, and various fault conditions
    • Debug LEDs
    • Reset button
    • Protections against surge, EMI, and input reverse voltage connection
    • EMC pad and four-layer routing
    • On-board RAM and serial Flash (ROM)
    • Provision for RTC, USB (with one or more additional components to be mounted)
    • Designed to meet IEC industrial standard requirements
    • RoHS

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.