STEVAL-POEL45W1

Active

Power over Ethernet (PoE) powered 45 W LED driver with Bluetooth Low Energy (BLE) enabled control reference design

Download databrief

Product overview

Description

The STEVAL–POEL45W1 Power over Ethernet (PoE) powered LED driver reference design delivers a power output of 45 W and dims LEDs down to 1% of the maximum brightness without any flicker. The solution supports remote dimming control via Bluetooth with the PoE_Lighting Android application (available on Google Play).

You can use this reference design to develop complete indoor network-powered lighting solutions with IP-based Powered Devices (PDs), without additional AC power infrastructure, and extend the functionality to include remote data management via existing LAN networks.

The reference design features a highly integrated PM8805 IEEE802.3bt-compliant Powered Device (PD) PoE interface, a high efficiency LED6000 LED driver able to source up to 3 ADC current, and a certified SPBTLE-1S Bluetooth Low Energy module, compliant with BT specifications v4.2 and BQE qualified.

For new designs, the BLUENRG-M2SA module for Bluetooth® low energy v5.2 is recommended.

SPBTLE-1S and BLUENRG-M2SA are pin to pin compatible.

The STSW-POEL45FW board firmware is programmed via the STSW-BNRG1STLINK utility.

  • All features

    • PoE-PD IEEE 802.3af/at/bt compliant
    • Constant current output, working in buck topology
    • Output current – 1.4 A with < 0.05% current regulation
      • Number of LEDs connected at output: 6 – 11 white LEDs (3.3 V each)
    • Wireless ON/OFF and dimming control with PoE_Lighting Android application
    • Digital dimming with 1% resolution
    • LED driver input voltage range 37 – 57 VDC
    • Peak efficiency at maximum load > 95%
    • Low standby power consumption < 100 mW
    • Comprehensive set of protections:
      • open/no-load circuit protection
      • short/overload circuit protection
    • RoHS compliant
    • WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.