STEVAL-PTOOL4A

Active
Design Win

Compact, customizable and configurable reference design for battery operated BLDC/PMSM power tools based on STM32G473 and STDRIVE 101

Download databrief Order Direct

Product overview

Description

The STEVAL-PTOOL4A is a compact system designed to control a brushless DC (BLDC) or a permanent-magnet synchronous motor (PMSM) in application such as a handheld battery-powered tool.

It works on the standard set of inputs such as throttle to control the motor torque/speed and to deliver power up to 250 W.

The board can be connected to a suitable 21 V / 250 W power tool motor. More peak power can be delivered with heatsink or with arrangement for circulating air to achieve better power dissipation.

This reference design is ideal for high-performance motor control to realize power tools such as drill machines, grinders, disc cutters, circular saws, leaf blowers, handheld mowers etc.

The small form factor and ample computing power make it suitable even for applications such as drones, wheelchairs, home appliances, e-bicycles, and robotic platforms.

The STEVAL-PTOOL4A includes a high performance STM32G473CE MCU featuring integrated peripherals especially optimized for motor control applications controlling a 3 phase full bridge converter consisting of six high current MOSFETS through triple half bridge gate driver STDRIVE101.

The MCU features multiple ADC peripherals thereby enabling simultaneous sampling of motor phase currents and back emf voltages.

The board has the capability to leverage on MCSDK library to provide options of both six-step or high performance FOC algorithm with configurability.

  • All features

    • Input voltage from 12 to 28 V DC (Nominally 21 V)
    • Output RMS current up to 20A
    • The board comprises the following key devices:
      • STM32G473CET6: A high-performance Arm®-based Cortex®-M4 32-bit MCU+FPU in LQFP48 (7x7mm) package. The MCU embeds trigonometric and arithmetic math accelerators (CORDIC + FMAC), timers for motor control PWM and dead time generation
      • STDRIVE101: triple half-bridge gate driver in VFQFPN (4x4mm) with inbuilt regulator
      • STL220N6F7: six N-channel 60 V, 0.0012 Ω typ., 120 A, STripFET F7 power MOSFET in a PowerFLAT 5x6 package
      • L6981NDR: 38 V, 1.5 A synchronous step-down converter in a PowerSO-8 package
      • LDL112: 1.2 A low quiescent current LDO with reverse current protection in a SO8-batwing package
      • TSV912IQ2T: dual rail to rail input/output 8MHz op amp
      • BAT54KFILM: 40 V, 300 mA small signal Schottky diodes (single)
      • BAT54SWFILM: 40 V, 300 mA small signal Schottky diodes (series)
      • 2STR2160: low voltage fast switching PNP power transistor
      • 2STR1160: low voltage fast switching NPN power transistor
      • 2STR21STPS0560Z: 60 V, 0.25 A power Schottky rectifier
      • ESDALC6V1-1U2: single line low capacitance transilTM for ESD protection is a precision 500 mA regulator
    • Hardware features enabling efficient motor control options
      • Independent ADCs for 3-phase current sensing through shunts
      • 3 ADC channels for back EMF sensing
      • Bus voltage sensing
      • Hardware over current protection through gate drive
      • Option for temperature sensing
      • Option for digital hall sensors or encoder inputs
      • Option for mounting heat sink
    • Empowered with a feature-rich STM32 motor control ecosystem for permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC)
      • Wide configurability via motor control library (MCSDK), associated GUI and profiler
      • Sensor less three-shunt or single-shunt vector field oriented control (FOC) algorithm (default)
      • Suitable for ST’s high performance STM32 ZeST (zero speed full torque) algorithm, available on request
      • Option for sensor-less or sensored six step algorithm
      • Tuning of drive dynamics
      • Selection of operating parameters such as switching frequency
      • Other parameter values for nominal and fault conditions, for example, over the current threshold
      • Torque or speed mode operation
      • Fully protected with overcurrent protection, undervoltage lockout and thermal protection
      • Configuration examples with ST board designer, the JSON files are also provided
    • Wide options for connectivity and user control
      • Serial wire debug (SWD) port for debugging/programming
      • Communication interfaces for SPI, UART, CAN /I2C pins
      • Connector for buttons and trimmer along with one onboard pushbutton switch
    • Fault, status LEDs and interface for external LED for illumination
    • Options for enhancement with daughter cards
      • Connector for mounting daughter board, for example, MEMS sensor board or memory
      • Connector for increasing input voltage range by replacement of DC-DC converter
    • Test land areas on the board for monitoring important signals or DAC outputs for debugging

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-PTOOL4A
Active
CARD Industrial Ecopack2 Yes

STEVAL-PTOOL4A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-PTOOL4A
Available at distributors

Distributor availability of STEVAL-PTOOL4A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-PTOOL4A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-PTOOL4A

Supplier:

ST

Core Product:

STDRIVE101, STM32G473CET6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors