STEVAL-SPIMD20V1

NRND

Power drive system demonstration kit based on the SPIMD20 integrated motor drive

Download databrief

Product overview

Description

The STEVAL-SPIMD20V1 demonstration kit provides a complete demonstration platform for evaluating the functionality and the performance of the SPIMD20 power drive system designed by STMicroelectronics in cooperation with ROBOX S.p.A.

The SPIMD20 is an integrated motor drive with real-time connectivity enabling brushless motor manufacturers to create a proprietary motion control system based on a general purpose brick.

  • All features

    • Complete with:
      • 2 kW shuttle module (SPIMD20)
      • connection board adapter
      • junction tower for mounting on motor
      • all required cables and connectors
      • software package
      • documentation
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.