STEVAL-STRKT01

NRND

LoRa® IoT tracker

Download databrief

This product is

NRND

We recommend you that replacement part: 

STEVAL-ASTRA1B

Product overview

Description

The STEVAL-STRKT01 LoRa® IoT tracker is designed and optimized to implement the latest technologies in IoT tracker applications such as asset, people and animal tracking as well as fleet management.

The evaluation board simplifies prototyping, evaluation and development of tracker innovative solutions. It comes with comprehensive software, firmware libraries, tools, battery, cables and plastic case.

Thanks to the STM32L072CZ embedded in the CMWX1ZZABZ-091 LoRa® module (by Murata), the STEVAL-STRKT01V1 allows acquiring position, managing geofence and data logging from Teseo-LIV3F GNSS module and monitoring motion (LIS2DW12) and environmental (HTS221 and LPS22HB) sensors.

The board also transmits and receives data, configurations and events to and from the cloud over a LoRaWAN™ network, or stores data locally in the M95M02-DR EEPROM.

The STEVAL-STRKT01 is a LiPo battery operated solution and implements low power strategies thanks to an enhanced power/battery management design, based on the STBC02 battery charger and the ST1PS01 step-down converter, to ensure long battery autonomy. The STUSB1600A addresses 5 V USB Type-C port management and offers high voltage protection against short circuits.

  • All features

    • Optimized IoT tracker solution over LoRaWAN™ network with simultaneous multi-constellation GNSS positioning and geofencing support
    • Battery operated solution with smart power management architecture
    • First IoT ST reference embedding a USB Type-C connector and a port controller
    • Environmental and motion sensors
    • Data logging
    • STM32Cube function pack (FP-ATR-LORA1)
    • High flexibility to cover different application profiles:
      • asset tracker
      • people and animal tracker
      • fleet management
    • WEEE and RoHS compliant
    • 2006/66/EC Directive compliant
    • Contains trasmitter module FCC ID: VPYCMABZ and IC ID: 772C-CMABZ
    • CE certified

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.