STEVAL-TLL002V1

NRND

Flash Driver based on STCF01

Download databrief

Product overview

Description

This evaluation board is based on the STCF01, that is a white LED driver optimized for driving two to four LEDs from a Li-Ion battery input.

It provides up to 300 mA over an input voltage range of 2.6 V to 5.5 V and it features 16.5 V output voltage, 1.5 MHz internal power switch, internal soft start, open load voltage protection and optimized internal compensation.

Only an inductor, a Schottky diode, two capacitors and two resistors are required. Besides, a low output ripple is guaranteed by the current mode PWM topology and by the use of low E.S.R. SMD ceramic capacitors The STCF01 is ideal for camera flash in cellular phones requiring, small circuit size and very high efficiency (up to 90%).

  • All features

    • For camera flash in cellular phones
    • High efficiency over wide range of input voltage from 2.6 V to 5.5 V
    • PWM mode control
    • High switching frequency: 1.5 MHz
    • Output voltage: 16.5 V

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.