STEVAL-TSP009V2

Active

3.3 V/6 A, synchronous flyback converter, Power Over Ethernet (PoE) - IEEE 802.3at compliant reference design

Download databrief

Product overview

Description

The STEVAL-TSP009V2 is a reference design for a PoE+, high-efficiency, 3.3 V - 6 A flyback converter based on the PM8803 PoE controller.

The PM8803 is a highly integrated device embedding an IEEE802.3at-compliant powered device (PD) interface together with a PWM controller and support for auxiliary sources.

The STEVAL-TSP009V2 reference design is based on an isolated flyback CCM converter featuring synchronous rectification with gate driver transformer.

  • All features

    • IEEE 802.3at compliant PD interface
    • Works with power supplied from Ethernet LAN cables or from local auxiliary sources
    • Line input voltage range: 40 VDC to 60 VDC
    • Output voltage: 3.35 VDC ± 5%
    • Output current: 6 A
    • Peak-to-peak output ripple: < 25 mV
    • Efficiency DC-DC full-load: > 90%
    • Overall peak efficiency: > 87%
    • Transient response ΔVOUTPK-PK to 50% load step: < 250 mV
    • ΔV in load line case: < 0.5%
    • RoHs compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.