STEVAL-TTM001V1

Active

5 kW low voltage high current inverter for automotive motor control applications

Download databrief

Product overview

Description

The STEVAL-TTM001V1 evaluation kit is designed to demonstrate the highly efficient ST automotive-grade 100 V STripFET F7 series Power MOSFETs and BLDC motor driver IC operating in typical automotive low voltage (car battery up to 48 V), high current motor control applications.

The kit has two boards to sense and condition currents and a driver board with a programmable L9907 FET driver with full diagnostics to manage all 36 STH315N10F7 Power MOSFETs on a separate power board also included in the kit.

The driver board also includes an ST motor control connector to interface with any compatible ST motor control board (not included in the kit), and various other connectors and jumpers for monitoring and protection, motor position feedback information, and auxiliary power.

  • All features

    • Low voltage, high current inverter kit with the following boards (not available separately)
    • Power board with the following features:
      • insulated metal substrate (IMS) for efficient cooling
      • hosts 36 STH315N10F7 power MOSFETs in the H²PAK-6 (6 switch) package
      • Decoupling gate resistors (2.2 Ω)
      • 3-shunt resistors ground referred for current sensing (optional)
      • 3 NTCs for thermal protection
    • Driver board with the following features:
      • Based on L9907 three phase gate driver AEC-Q100 qualified
      • 34-pin Motor Control connector
      • Full diagnostic via SPI
      • Current sense amplifiers
      • overvoltage, undervoltage and overcurrent with VDS drop monitoring, overtemperature and shutdown
      • Programmable gate current capability
    • Bulk capacitor board
    • Current sensing board

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.