Product overview
Description
The STEVAL-TTM002V1 control board is based on the high performance SPC560P50L3 automotive microcontroller with dedicated peripherals for motor control, such as 10-bit analog-to-digital converters (ADC) and high resolution timers (FlexPWM) with complementary or independent outputs and ADC synchronization signals.
This standalone control board includes a standard 34-pin motor control interface, so it can be connected to any driving stage of a motor control application, ensuring maximum flexibility.
-
All features
- Based on SPC560P50L3 32-bit system-on-chip (SoC) automotive microcontroller compatible with ST motor control library with ST-FOC algorithm (sensored and sensorless mode)
- 34-pin motor control connector
- User push buttons (for additional custom functionality)
- 14-pin JTAG connector compatible with SPC5-UDESTK interface
- SPI connector for gate driver configuration
- Hall/Encoder sensor connector
- RS232 DB9 male connector
- CAN DB9 male connector
- Analog/digital input/output interface
- Compatible with the STEVAL-TTM001V1 automotive low voltage kit
- Compatible with all the motor control platforms, thanks to the motor control connector
- RoHS and WEEE compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Nov 2019 | 28 Nov 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Nov 2019 | 28 Nov 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Nov 2019 | 28 Nov 2019 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
STEVAL-TTM002V1 | Active | Ecopack2 | Yes | |
STEVAL-TTM002V1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-TTM002V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-TTM002V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors