Product overview
Description
This control board is designed for high voltage motor control applications like traction inverters. The board hosts several connectors offering a wide range of external connection options for digital and analog inputs and outputs with optimized filters for signal conditioning.
The control board can be powered independently via its power supply connector or it can be supplied by any power board through the MC connector. The board includes a potentiometer and a user button for further evaluation and application development support.
-
All features
- Control board with SPC58NN84E7 microcontroller in eLQFP176 package (AEC-Q100 qualified and ASIL-D of ISO 26262)
- SPC5 studio Motor Control software tool support
- MC connector compatible with all ST motor control power boards for
- CAN-FD and UART interfaces
- HALL, Encoder and Resolver sensor inputs
- Suitable for applications implementing field oriented control (FOC)
- Analog input/output with active filters and compatible with a dedicated daughter board for resolver reading
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 Jun 2020 | 26 Jun 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2020 | 26 Jun 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2020 | 26 Jun 2020 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
STEVAL-TTM004V1 | Active | Ecopack2 | Yes | |
STEVAL-TTM004V1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-TTM004V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-TTM004V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors