STEVAL-VNH5019A

Active
Design Win

VNH5019A Evaluation Board

Download databrief Order Direct

Product overview

Description

STEVAL-VNH5019A offers dedicated power stage and controls suitable for electric DC motor driving. This evaluation board comes pre-assembled with VNH5019A H-bridge belonging to the VNH Motor Driver series based on VIPower®proprietary technology. Typical applications are Windows Lift, Sliding Door, Seat regulation.

This Evaluation Board consists of a motherboard (STM8 Universal Board) and a daughterboard.

The motherboard, based on STM8 microcontroller, provides the logic section for monitoring and driving the VNH5019A assembled in the daughterboard.

With the aim to make simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphic User Interface (GUI). This enables the user to set VNH5019A parameters (PWM, Motor direction…) and at the same time it shows real time device diagnostic information like current output evolution, battery voltage monitoring, board temperature and much more.

  • All features

    • Handling up to 30 A of maximum motor current output
    • Undervoltage and overvoltage shutdown
    • Device thermal protection
    • Cross-conduction protection
    • Very low standby power consumption
    • Programmable PWM operation (up to 20 kHz)
    • Protection against loss of ground and loss of VCC
    • Motor current monitoring (thanks to VNH5019A current sense output)
    • On-board charge pump output for reverse polarity protection
    • Device output protected against short to ground and short to VCC
    • Graphic User Interface (GUI)

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-VNH5019A
Active
Ecopack1 -

STEVAL-VNH5019A

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-VNH5019A
Available at distributors

Distributor availability of STEVAL-VNH5019A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-VNH5019A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-VNH5019A

Supplier:

-

Core Product:

VNH5019A

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors