STEVAL-VNH5180A

Active

VNH5180A Evaluation Board

Download databrief

Product overview

Description

STEVAL-VNH5180A offers dedicated power stage and controls suitable for electric DC motor driving. This evaluation board comes pre-assembled with VNH5180A H-bridge belonging to the VNH Motor Driver series based on VIPower®proprietary technology. A typical application is the door lock.

This evaluation board consists of a motherboard (STM8 Universal Board) and a daughterboard.

The motherboard, based on STM8 microcontroller, provides the logic section for monitoring and driving the VNH5180A assembled in the daughterboard.

With the aim to make simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphic User Interface (GUI). This enables the user to set VNH5180A parameters (PWM, Motor direction…) and at the same time it shows real time device diagnostic information like current output evolution, battery voltage monitoring, board temperature and much more.

  • All features

    • Handling up to 8 A of maximum motor current output
    • Undervoltage shutdown
    • Overvoltage clamp
    • Device thermal protection
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Programmable PWM operation (up to 20 kHz)
    • Protection against loss of ground and loss of VCC
    • Motor current monitoring (thanks to VNH5180A current sense output)
    • Device output protected against short to ground and short to VCC
    • Graphic User Interface (GUI)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.