Product overview
Description
The STEVAL-VP12201F evaluation board implements a 12 V - 5 W isolated flyback converter developed for general purpose applications supplied from 85 to 265 VAC.
The reference design is built around the new VIPer122LS offline high-voltage converter from the VIPerPlus family, with embedded 730 V Power MOSFET and PWM current-mode control.
The main characteristics of the evaluation board are its small size and minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Extremely low consumption under no-load condition is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency related losses.
VIPer122LS operates at fixed frequency 60kHz with frequency jittering to meet the standards regarding electromagnetic disturbance.
-
All features
- Universal input mains range: 85–265 VAC
- Frequency: 50-60Hz
- Output voltage: 12 V
- Output current: 416 mA
- Highly compact size
- Stand-by mains consumption: < 30 mW at 230 VAC
- Average efficiency: > 77%
- Tight line and load regulation over the entire input and output range
- Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Oct 2020 | 28 Oct 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2020 | 28 Oct 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2020 | 28 Oct 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-VP12201F | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-VP12201F
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-VP12201F | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-VP12201F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors