STEVAL-VP26K01B

Active

15 V / 100 mA high voltage buck converter reference design based on VIPER26K

Download databrief Order Direct

Product overview

Description

The STEVAL-VP26K01B reference design implements a 15 V-1.5 W buck converter for ultra-wide input voltage range auxiliary power supplies from 60 to 870 VDC or 90 to 600 VAC. The highly compact design offers tight line and load regulation over the entire input and output range.

The board represents a very low cost buck solution based on the new VIPER265KDTR offline high-voltage converter from the VIPerPlus family with 1050 V Power MOSFET and PWM current-mode control. It allows direct connection to ultra-wide range mains without the need for input an voltage limiter and/or stacked MOSFETs, therefore ensuring a minimal BOM.

The VIPER265KDTR operates at 60 kHz fixed frequency with frequency jittering to meet the EMC standard requirements.

  • All features

    • Ultra-wide range: 90–600 VAC or 60–870 VDC
    • Frequency: 50-60 Hz
    • Output voltage: 15 V
    • Output current: 100 mA
    • Very compact size
    • Tight line and load regulation over the entire input and output range
    • Meets IEC55022 Class B conducted EMI even with a reduced EMI filter, thanks to the frequency jittering feature
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.