STEVAL-VP318L1F

Active
Design Win

15 V / 1.2 A SSR Flyback converter based on VIPer318L

Download databrief

Product overview

Description

The STEVAL-VP318L1F reference design implements a 15 V - 18 W SSR isolated flyback converter developed for general purpose applications operating from 85 to 265 VAC.

The design is built around the new VIPer318L offline high-voltage converter from the VIPerPlus family with 800 V avalanche-rugged Power MOSFET, PWM current-mode control, fixed 60 kHz switching frequency with jittering to satisfy electromagnetic disturbance regulations, and burst mode for light load management.

The board features a small size, minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Input overvoltage and undervoltage protections with separate and settable trigger thresholds are available on the respective OVP and UVP pins.

  • All features

    • Universal input mains range: 85 – 265VAC
    • Frequency: 50-60Hz
    • Output voltage: 15 V
    • Output current: 1.2 A
    • Stand-by mains consumption: < 55mW at 230VAC
    • Average efficiency: > 85%
    • Tight line and load regulation over the entire input and output range
    • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
    • RoHS compliant
    • WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-VP318L1F
Active
CARD Industrial Ecopack2 Yes

STEVAL-VP318L1F

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-VP318L1F
Available at distributors

Distributor availability of STEVAL-VP318L1F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-VP318L1F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-VP318L1F

Supplier:

ST

Core Product:

VIPer318L

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors