STEVAL-VP318L2F

Active
Design Win

15 V/1.2 A isolated PSR Flyback converter based on VIPER31

Download databrief

Product overview

Description

The STEVAL-VP318L2F implements a 15 V-18 W isolated flyback converter in primary side regulation (PSR) developed for general purpose applications, operating from 90 to 265 VAC.

The reference design is built around the VIPER318LDTR offline high-voltage converter which belongs to the VIPerPlus family and features an 800 V avalanche-rugged power MOSFET, PWM current mode control, fixed 60 kHz switching frequency with jittering to meet electromagnetic disturbance standards and burst mode for light load management.

The evaluation board main characteristics are: small size, minimal BOM, high efficiency and tight line, load regulation over the entire input and output ranges.

Input overvoltage and undervoltage protections, with separate and settable intervention thresholds, are available at OVP and UVP pins.

  • All features

    • Universal input mains range: 90 – 265 VAC
    • Frequency: 50-60 Hz
    • Output voltage: 15 V
    • Output current: 1.2 A
    • Average efficiency: > 83%
    • Tight line and load regulation over the entire input and output ranges
    • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-VP318L2F
Active
CARD Industrial Ecopack2 Yes

STEVAL-VP318L2F

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-VP318L2F
Available at distributors

Distributor availability of STEVAL-VP318L2F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-VP318L2F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-VP318L2F

Supplier:

ST

Core Product:

VIPER31

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors