Product overview
Description
This set of four boards (STM32F4DIS-EXT) expands the functionality of the STM32F4 Discovery kit. A base board connected to the STM32F4 Discovery kit provides a microSD card™ slot, Ethernet connectivity, extension connectors for LCD and camera boards as well as an easy access to UART, SPI, CAN and other interfaces. The Wi-Fi® board connects to the STM32F4 Discovery kit using a serial host interface (UART or SPI). A digital camera board featuring a 1.3-Megapixel CMOS sensor and a 3"5 LCD board with touch-screen capability, connected to the base board along with a Wi-Fi® board featuring the SN8200 Wi-Fi® module, form a complete system. For more information, visit the webpage:http://www.st.com/stm32f4dis-expansion
-
All features
- Base board:
- microSD card™ slot
- 10/100 Ethernet with IEEE 1588v2 (RJ45 connector)
- Connector for camera board
- Connector for LCD board
- Connector for UART, I2C, SPI, CAN, PWM and GPIOs
- 3"5 LCD board:
- Driving IC: SSD2119
- Display format: 320 * 240
- Color: 262K colors
- Backlight: PWM control
- Interface: 16-bit 8080 parallel system interface
- Touch screen: 4-wire resistive touch screen
- Camera board:
- Signal system: CMOS 1.3 Megapixel
- Resolution: up to 1280 * 1024
- Support for still photos
- Frame rate: 15 fps for SXGA, 30 fps for VGA and CIF
- Wi-Fi® board
- 2.4 GHz IEEE 802.11b/g/n
- AP/STA Dual mode
- Built-in TCP/IP stack, HTTP, DHCP, DNS and Web Server
- Support for WPA/WPA2 PSK security
- Wi-Fi® SN8200 module: chipset Broadcom BCM43362 and STM32
- UART or SPI as host interface or standalone station
- Other interfaces: GPIO, ADC, DAC, I2C
- JTAG interface for debugging
- Power options: 5 V power jack, Mini USB Plug
- Base board: