STM32F7308-DK

Obsolete

Discovery kit with STM32F730I8 MCU

Download databrief

This product is

Obsolete

We recommend you that replacement part: 

STM32H7S78-DK

Product overview

Description

The STM32F7308-DK Discovery kit allows users to develop applications with the microcontrollers of the STM32F7 Series, based on the Arm® Cortex®-M7 core.

The STM32F7308-DK Discovery kit enables a wide diversity of applications, taking benefit from audio, multi-sensor support, graphics, security, video, and high-speed connectivity features.

The Pmod, STMod+ and Arduino Uno V3 connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.

  • All features

    • STM32F730I8K6 Arm® Cortex®-M7 core-based microcontroller featuring 64 Kbytes of Flash memory and 176+16 Kbytes of RAM, in a BGA176 package
    • TFT LCD 240x240 pixels with touch panel
    • USB OTG HS FS
    • SAI audio codec
    • 4 ST-MEMS microphones
    • 512-Mbit Quad-SPI Flash memory
    • 8-Mbit external PSRAM
    • 1 user and reset push-button
    • Board connectors:
      • USB with Micro-AB
      • Audio jack for external speakers and microphone
    • Board expansion connectors:
      • Arduino Uno V3
      • ESP-01 Wi-Fi® module connector
      • Pmod
      • STMod+
    • On-board ST-LINK/V2-1 supporting USB re-enumeration capability: mass storage, Virtual COM port, debug port
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • Power supply output for external applications: 3.3 V or 5 V
    • Fanout board (included inside the board package) compatible with MikroElektronika Click boards, ESP-01 and Seeed Studio Grove modules. Provision for headers for direct breadboard plug-in.
    • Comprehensive free software including a variety of examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR, Keil®, GCC-based IDEs