STM32G484E-EVAL

Obsolete

Evaluation board with STM32G484QE MCU

Download databrief

This product is

Obsolete

We recommend you that replacement part: 

STM32G474E-EVAL1

Product overview

Description

The STM32G474E-EVAL board is a complete demonstration and development platform for the STMicroelectronics Arm® Cortex®‑M4 core-based STM32G474QET6 microcontroller, designed to make user application development easier.

STM32G474E-EVAL1 features a motor-control configuration board.

STM32G484E-EVAL features the STM32G484QET6 microcontroller with cryptography.

The full range of hardware features available on the board helps the users to improve application development to evaluate all the peripherals (USB FS, UCPD, USART, Audio, ADC and DAC, differential ADC, TFT LCD, Potentiometer/LDR, SRAM, Quad-SPI flash memory device, microSD™ card, smartcard, CAN‑FD transceiver, High Brightness LED, motor-control connectors, temperature sensor, and others). Extension headers provide an easy connection to daughterboards for specific applications.

The board features STLINK-V3E as the embedded in-circuit debugger and programmer, for the STM32 MCU and the USB Virtual COM port bridge.

  • All features

    • STM32G474QET6 (STM32G474E-EVAL and STM32G474E-EVAL1) or STM32G484QET6 (STM32G484E-EVAL) Arm® Cortex®‑M4 core‑based microcontroller with 512 Kbytes of flash memory and 96 Kbytes of RAM in an LQFP128 package
    • 240x320 TFT color LCD module with SPI interface
    • 16-Gbyte microSD™ card bundled
    • On-board current measurement
    • SAI audio codec
    • Temperature sensor
    • 8-Mbit (512 K x 16-bit) SRAM
    • Two 512-Mbit Quad-SPI NOR Flash memories
    • Four color user LEDs
    • One high‑brightness LED
    • Reset and wake-up/tamper buttons
    • 4-direction joystick with selection button
    • Light-dependent resistor (LDR)
    • Potentiometer
    • Access to a comparator and operational amplifier
    • Board connectors:
      • Analog line input jack
      • Stereo headset jack
      • Two connectors for external speakers
      • microSD™ card
      • EXT_I2C connector supporting I²C bus
      • RS-232 port configurable for communication or MCU flashing
      • RS-485 port
      • USB Type-C® port supporting USB FS Device
      • Two CAN 2.0A/B-compliant ports
      • Connector for DAC output
      • JTAG/SWD connector
      • ETM trace debug connector
      • User interface through USB virtual COM port
      • Embedded STLINK-V3E debug and flashing facility
      • TAG connector 10-pin footprint
      • Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
      • Coin cell battery holder
      • Two sets of motor control expansion connectors
      • Board expansion extension connectors
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • Microcontroller supply voltage: fixed 3.3 V or adjustable range from 1.62 to 3.60 V
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeG4 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE