Product overview
Description
The STM32H7B3I-DK Discovery kit is a complete demonstration and development platform for the STMicroelectronics Arm® Cortex®-M7 core-based STM32H7B3LIH6Q microcontroller.
The STM32H7B3I-DK Discovery kit is used as a reference design for user application development before porting to the final product, thus simplifying the application development.
The full range of hardware features available on the board helps users enhance their application development by an evaluation of almost all peripherals (such as USB OTG_HS, microSD™, USART, CAN FD, audio DAC stereo with audio jack input and output, camera, SDRAM, Octo‑SPI flash memory, and RGB interfaced LCD with capacitive touch panel). ARDUINO® Uno V3 connectors provide easy connection to extension shields or daughterboards for specific applications.
STLINK-V3E is integrated into the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB Virtual COM port bridge.
The STM32H7B3I-DK board comes with the STM32CubeH7 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.
-
All features
- STM32H7B3LIH6Q Arm®-based microcontroller featuring 2 Mbytes of flash memory and 1.4 Mbytes of RAM in a BGA225 package
- 4.3" (480x272 pixels) TFT color LCD module including a capacitive touch panel with RGB interface
- Wi‑Fi® module compliant with 802.11 b/g/n
- USB OTG HS
- Audio codec
- 512‑Mbit Octo‑SPI NOR flash memory
- 128-Mbit SDRAM
- Two user LEDs
- User and reset push-buttons
- Fanout daughterboard
- CAN FD
- Board connectors:
- 8‑bit camera
- USB with Micro-AB
- Stereo headset jack including analog microphone input
- Audio jack for external speakers
- microSD™ card
- Tag‑Connect™ 10-pin footprint
- Arm® Cortex® 10-pin 1.27mm-pitch debug connector over STDC14 footprint
- ARDUINO® Uno V3 expansion connector
- STMod+ expansion connector
- Audio daughterboard expansion connector
- External I2C expansion connector
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
Featured Videos
Download the free TouchGFX GUI software, try the Out-of-the-Box supported STM32H7B3I-DK, and eliminate the need for external ram, when developing your next embedded UI.
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.2 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 2.2 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 3.0 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 1.1 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 4.0 | 05 Mar 2024 | 05 Mar 2024 | |
ZIP | 2.1 | 05 Mar 2024 | 05 Mar 2024 | |
ZIP | 2.0 | 07 May 2021 | 07 May 2021 | |
ZIP | 1.0 | 03 Feb 2020 | 03 Feb 2020 |
Bill of Materials (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 3.0 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 4.0 | 05 Mar 2024 | 05 Mar 2024 | |
ZIP | 2.0 | 07 May 2021 | 07 May 2021 |
Schematic Pack (5 of 10)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 15 Oct 2024 | 15 Oct 2024 | ||
1.0 | 07 May 2021 | 07 May 2021 | ||
1.0 | 07 Mar 2024 | 07 Mar 2024 | ||
1.0 | 07 Mar 2024 | 07 Mar 2024 | ||
1.2 | 05 Mar 2024 | 05 Mar 2024 | ||
2.2 | 05 Mar 2024 | 05 Mar 2024 | ||
1.1 | 05 Mar 2024 | 05 Mar 2024 | ||
1.0 | 05 Mar 2024 | 05 Mar 2024 | ||
1.0 | 03 Feb 2020 | 03 Feb 2020 | ||
1.0 | 07 May 2021 | 07 May 2021 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32H7B3I-DK | Active | Ecopack1 | |
STM32H7B3I-DK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32H7B3I-DK | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32H7B3I-DK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors