STM32MP157D-DK1

Active

Discovery kit with STM32MP157D MPU

Download databrief Order Direct

Product overview

Description

The STM32MP157D-DK1 and STM32MP157F-DK2 Discovery kits leverage the capabilities of the increased-frequency 800 MHz microprocessors in the STM32MP157 product line to allow users to develop applications easily using STM32 MPU OpenSTLinux Distribution software for the main processor and STM32CubeMP1 software for the coprocessor.

They include an ST-LINK embedded debug tool, LEDs, push-buttons, one Ethernet 1-Gbit/s connector, one USB Type-C® OTG connector, four USB Host Type-A connectors, one HDMI® transceiver, one stereo headset jack with analog microphone, and one microSD™ connector.

To expand the functionality of the STM32MP157D-DK1 and STM32MP157F-DK2 Discovery kits, two GPIO expansion connectors are also available for ARDUINO® and Raspberry Pi® shields.

Additionally, the STM32MP157F-DK2 Discovery kit features an LCD display with a touch panel, and Wi‑Fi® and Bluetooth® Low Energy capability.

  • All features

    • Common features:
      • STM32MP157 Arm®-based dual Cortex®‑A7 800 MHz 32 bits + Cortex®‑M4 32 bits MPU in a TFBGA361 package
      • ST PMIC STPMIC1
      • 4-Gbit DDR3L, 16 bits, 533 MHz
      • 1-Gbit/s Ethernet (RGMII) compliant with IEEE-802.3ab
      • USB OTG HS
      • Audio codec
      • 4 user LEDs
      • 2 user and reset push-buttons, 1 wake-up button
      • 5 V / 3 A USB Type-C® power supply input (not provided)
      • Board connectors:
        • Ethernet RJ45
        • 4 × USB Host Type-A
        • USB Type-C® DRP
        • MIPI DSI®
        • HDMI®
        • Stereo headset jack including analog microphone input
        • microSD™ card
        • GPIO expansion connector (Raspberry Pi® shield capability)
        • ARDUINO® Uno V3 expansion connectors
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
      • STM32CubeMP1 and full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Board-specific features:
      • 4" TFT 480×800 pixels with LED backlight, MIPI DSI® interface, and capacitive touch panel
      • Wi‑Fi® 802.11b/g/n
      • Bluetooth® Low Energy 4.1

You might also like...

STM32MP157D-EV1
The new Evaluation Board running at 800Mhz
STM32MP157F-DK2
The new Discovery Kit running at 800Mhz
STM32MPU WIKI
User guide for beginners and experts

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.