STM32U5A9J-DK

NRND
Design Win

Discovery kit with STM32U5A9NJ MCU

Download databrief

This product is

NRND

We recommend you that replacement part: 

STM32U5G9J-DK1

Product overview

Key Benefits

Support for the NeoChrom GPU

2.5D Accelerator with massive hardware optimizations for rich UIs on STM32, fully integrated in X-CUBE-TOUCHGFX. Learn more.

Description

The STM32U5x9J-DKx Discovery kits (order codes STM32U5A9J-DK and STM32U5G9J-DK1) are complete demonstration and development platforms for the STM32U5x9NJH6Q microcontrollers, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®.

Leveraging the innovative ultra-low-power oriented features, 3 Mbytes of embedded SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, 4 Mbytes of embedded flash memory, and rich graphics features, the STM32U5x9J-DKx Discovery kits enable users to easily prototype applications with state‑of‑the‑art energy efficiency, as well as provide stunning and optimized graphics rendering with the support of specific graphic features associated with each microcontroller.

The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals such as a 2.47‑inch RGB 480 × 480 pixels TFT round LCD module with MIPI DSI® interface and capacitive touch panel, USB Type-C® HS, Octo‑SPI flash memory device, Hexadeca‑SPI PSRAM memory device, eMMC flash memory device, Time-of-Flight and gesture detection sensor, temperature sensor, 20‑pin audio MEMS connector (for STM32U5G9J-DK1), and two 2.54 mm pitch double-row flexible expansion connectors for easy prototyping with daughterboards for specific applications (USART, LPUART, two SPIs, SAI, three I2C, SDMMC, ADCs, timers, and GPIOs).

The STM32U5x9J-DKx Discovery kits integrate an STLINK-V3E embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeU5 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

  • All features

    • Ultra-low-power STM32U5x9NJH6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory, 3 Mbytes of SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, and SMPS in a TFBGA216 package
    • 2.47" RGB 480 × 480 pixels TFT round LCD module with 16.7M color depth, with MIPI DSI® 2‑data lane interface and capacitive touch panel
    • USB Type-C® with USB 2.0 HS interface, sink only
    • Low‑power system designed for VDD at 1.8 V only
    • MEMS sensors from STMicroelectronics
      • Time‑of‑Flight and gesture-detection sensor
      • Temperature sensor
    • 512‑Mbit Octo‑SPI NOR flash memory
    • 512‑Mbit Hexadeca‑SPI PSRAM
    • 4‑Gbyte eMMC flash memory
    • Two user LEDs
    • User and reset push-buttons
    • Board connectors:
      • USB ST-LINK Micro-B
      • USB Type-C®
      • Two double-row 2.54 mm pitch expansion connectors for additional peripherals prototyping
      • Audio MEMS daughterboard expansion (for STM32U5G9J-DK1)
      • MIPI10
      • Tag‑Connect™ 10‑pin footprint
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeU5 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32U5A9J-DK
NRND
Ecopack1

STM32U5A9J-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32U5A9J-DK
Available at distributors

Distributor availability of STM32U5A9J-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U5A9J-DK NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U5A9J-DK

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32U5A9NJ

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors