STM32U5G9J-DK1

Active

Discovery kit with STM32U5G9NJ MCU

Download databrief Order Direct

Product overview

Key Benefits

Support for the NeoChrom VG GPU

New processing unit optimizes rendering of vector graphics and animations such as flips, spins, scaling and more, vastly increasing the number of frames per second - fully integrated in X-CUBE-TOUCHGFX.

Description

The STM32U5x9J-DKx Discovery kits (order codes STM32U5A9J-DK and STM32U5G9J-DK1) are complete demonstration and development platforms for the STM32U5x9NJH6Q microcontrollers, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®.

Leveraging the innovative ultra-low-power oriented features, 3 Mbytes of embedded SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, 4 Mbytes of embedded flash memory, and rich graphics features, the STM32U5x9J-DKx Discovery kits enable users to easily prototype applications with state‑of‑the‑art energy efficiency, as well as provide stunning and optimized graphics rendering with the support of specific graphic features associated with each microcontroller.

The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals such as a 2.47‑inch RGB 480 × 480 pixels TFT round LCD module with MIPI DSI® interface and capacitive touch panel, USB Type-C® HS, Octo‑SPI flash memory device, Hexadeca‑SPI PSRAM memory device, eMMC flash memory device, Time-of-Flight and gesture detection sensor, temperature sensor, 20‑pin audio MEMS connector (for STM32U5G9J-DK1), and two 2.54 mm pitch double-row flexible expansion connectors for easy prototyping with daughterboards for specific applications (USART, LPUART, two SPIs, SAI, three I2C, SDMMC, ADCs, timers, and GPIOs).

The STM32U5x9J-DKx Discovery kits integrate an STLINK-V3E embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeU5 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

  • All features

    • Ultra-low-power STM32U5x9NJH6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory, 3 Mbytes of SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, and SMPS in a TFBGA216 package
    • 2.47" RGB 480 × 480 pixels TFT round LCD module with 16.7M color depth, with MIPI DSI® 2‑data lane interface and capacitive touch panel
    • USB Type-C® with USB 2.0 HS interface, sink only
    • Low‑power system designed for VDD at 1.8 V only
    • MEMS sensors from STMicroelectronics
      • Time‑of‑Flight and gesture-detection sensor
      • Temperature sensor
    • 512‑Mbit Octo‑SPI NOR flash memory
    • 512‑Mbit Hexadeca‑SPI PSRAM
    • 4‑Gbyte eMMC flash memory
    • Two user LEDs
    • User and reset push-buttons
    • Board connectors:
      • USB ST-LINK Micro-B
      • USB Type-C®
      • Two double-row 2.54 mm pitch expansion connectors for additional peripherals prototyping
      • Audio MEMS daughterboard expansion (for STM32U5G9J-DK1)
      • MIPI10
      • Tag‑Connect™ 10‑pin footprint
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeU5 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.