STM8/128-EVAL

NRND

Evaluation board with STM8S208MB MCU

Download databrief

Product overview

Description

The STM8S2xx evaluation board STM8/128-EVAL is designed as a complete development platform for the STM8 core-based STM8S2xx microcontroller with CAN2.0A/B compliant interface, I2C, SPI, two UART channels with smartcard, IrDA and LIN support, internal 2 Kbyte data Flash and 128 Kbyte Flash program memory, SWIM debugging support.

The full range of hardware features helps you to evaluate all peripherals (including motor control, CAN, micro SD Card, smartcard, UART, LIN, IrDA) and develop your own applications. Extension headers make it possible to easily connect a daughterboard or wrapping board for your specific application.

  • All features

    • Two 5 V power supply options: power jack or daughterboard
    • Audio play and record
    • 1 Gbyte or more micro SD Card™
    • Both A and B type smartcard support
    • 64 Kbit I2C EEPROM
    • 2 channels of RS-232 communication
    • IrDA transceiver
    • 2 channels of LIN communication
    • CAN2.0A/B compliant connection
    • Inductor motor control connector
    • SWIM and STice debug support
    • 122x32 dot-matrix serial interface LCD module
    • Joystick with 4-direction control and selector
    • Reset, Wakeup, Tamper and User button
    • 4 LEDs
    • Extension connector for daughterboard or wrapping board

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.